IE-C5DB4BB0050MSAXXX-X

System cable, M12 D-code – IP 67 angled socket, Open, Cat. 5e, Polyolefine, 5 m

Item No. 2776730050

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Cable specific standards

Corrosiveness of fumes
Fire safety for railway vehicles
Flames propagate vertically on bundled cables
Hydrogen halide content
Impervious to smoke
Poisonous gases

Electrical properties

Nominal voltage

General standards

Connector standard

Cable structure

Colour coding
Cross-section
Insulation
Material sheath
Number of wires
Sheath diameter, max.
Sheath diameter, min.
Sheathing material thickness
Shielding
Type of wire pair shielding
Wire connection cross section AWG, max.
Wire core insulation thickness
Wire material

Electrical properties of cable

Category
Coupling attenuation up to 1000 MHz
Coupling resistance at 10 MHz / m
Shield attenuation up to 1000 MHz
Test voltage: wire-wire-shield

Mechanical and material properties of cable

Corrosiveness of fumes
Halogen
Impervious to smoke
Min. bending radius, once only
Min. bending radius, repetitive
Resistance to oils
Resistance to spread of flame

Plug, left

Plug left

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0