Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Length
Length (inches)
Net weight
Environmental Product Compliance
RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Normes de câble
Corrosiveness of fumes
Fire safety for railway vehicles
Flames propagate vertically on bundled cables
Hydrogen halide content
Impervious to smoke
Multi-wire metallic data and control cable
Poisonous gases
Electrical properties
Insulation resistance
Nominal voltage
Normas generales
Connector standard
Struktura kabelu
Cable layout
Colour coding
Copper diameter
Cross-section
Insulation
Material sheath
Number of wires
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Sheathing material thickness
Shielding
Wire connection cross section AWG, max.
Wire core insulation thickness
Wire material
Electrical properties of cable
Category
Coupling attenuation up to 1000 MHz
Coupling resistance at 10 MHz / m
Insulation resistance
Shield attenuation up to 1000 MHz
Test voltage: wire-wire-shield
Mechanical and material properties of cable
Colour
Corrosiveness of fumes
Halogen
Impervious to smoke
Min. bending radius, once only
Min. bending radius, repetitive
Resistance to oils
Resistance to spread of flame
Plug, left
Plug left
Plug, right
Plug right
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0