IE-C5DB4BB0150MCSMSS-X

System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight socket, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 15 m

Item No. 2672350150

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Cable specific standards

Densidad de humo
Fire safety for railway vehicles
Flames propagate vertically on bundled cables
Korozivní účinky výparů
Multi-wire metallic data and control cable
Obsah halogenovodíku
Poisonous gases

Electrical properties

Insulation resistance
Nominal voltage

General standards

Connector standard

Cable structure

Cable layout
Colour coding
Copper diameter
Cross-section
Material sheath
Number of wires
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Sheathing material thickness
Shielding
Wire connection cross section AWG, max.
Wire core insulation thickness
Wire material

Electrical properties of cable

Category
Coupling attenuation up to 1000 MHz
Coupling resistance at 10 MHz / m
Insulation resistance
Shield attenuation up to 1000 MHz
Test voltage: wire-wire-shield

Mechanical and material properties of cable

Halogén
Korozyjność gazów pożarowych
Promień gięcia, min., jednorazowy
Raggio di curvatura min, ripetuto
Resistance to spread of flame
Szín
Tenue aux huiles
Плотность дыма

Plug, left

Штекер левый

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0