IE-C5DD4UG0450MCSXXX-X

Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 45 m

Produkt ID 1025940450

Approvals

Schválení
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Verze
Rendelési szám
Type
GTIN (EAN)
Cantidad

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Lagertemperatur
Temperatura de servicio
Installation temperature

Environmental Product Compliance

Stato conformità RoHS
Exemption RoHS (le cas échéant/connue)
REACH SVHC
SCIP

Cable specific standards

Norma Materiale dei conduttori
Norma Materiale di isolamento
Standard, shielding material

General standards

Certificate no. (cULus)
Connector standard

Standards

Connector standard
Standard, insulating material
Standard, shielding material
Standard, wire material

Cable structure

Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Diameter of inner sheathing
Filler
Insulation cross-section
Material sheath
Number of wires
Overlap of shielding braid
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Sheathing material thickness
Shielding
Shielding braid thickness
Standard designations
Strands
Wire core insulation thickness
Wire material

Electrical properties of cable

Capacity at 1 kHz
Category
Characteristic impedance
Delay skew
Loop resistance
Operating voltage (UL rating)
Operating voltage, UL
Resistance differential
Signal propagation time
Speed
Test voltage: wire-wire-shield
Transfer impedance

Mechanical and material properties of cable

Abrasion resistance
Acceleration
Bending cycles
Fire propagation
Halogen
Min. bending radius, once only
Min. bending radius, repetitive
Odporność na olej
Resistance to spread of flame
Speed
UV-resistant
не содержится силикона
Растягивающее усилие

Plug, left

Plug left

Plug, right

Spina di collegamento a destra

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0