IE-C6EB8BV0130XCAXXX-X

System cable, M12 X-type IP67 male, angled, Open, Cat. 6, Polyolefine, molecularly interlinked, 13 m

Item No. 2912210130

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Storage temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Cable specific standards

Fire safety for railway vehicles
Flames propagate vertically on bundled cables
Fluorine content
Impervious to smoke

Electrical properties

Insulation resistance
Nominal voltage

General standards

Connector standard

Cable structure

Colour coding
Cross-section
Insulation
Insulation cross-section
Material sheath
Number of wires
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Sheathing material thickness
Shielding
Strands
Type of wire pair shielding

Electrical properties of cable

Category
Characteristic impedance
Coupling attenuation (up to 1000 MHz)
Insulation resistance
Rated voltage (AC)
Rated voltage (DC)
Shield attenuation (up to 1000 MHz)

Mechanical and material properties of cable

Abrasion resistance
Halogen
Impervious to smoke
Min. bending radius, once only
Resistance to oils
Resistance to spread of flame

Plug, left

Plug left

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0