IE-C6FP8LD0010M40R40-D

Patch cable, RJ45 IP 20, RJ45 IP 20, Angled 90° right, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1 m

Ürün No. 2703330010

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Installation temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Electrical properties

Current-carrying capacity at 50 °C
PoE / PoE+

General standards

Application-specific communication cable facilities
Certificate no. (cULus)
Connector standard

Standards

Connector standard

Cable structure

Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Insulation cross-section
Material sheath
Number of wires
Overlap of shielding braid
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Shielding
Strands
Wire pair shielding

Electrical properties of cable

Capacity at 1 kHz
Category
Characteristic impedance
Delay skew
Operating voltage
Operating voltage (UL rating)
Resistance differential
Test voltage: wire-wire-shield

Mechanical and material properties of cable

Colour
Halogen
Min. bending radius, once only
Resistance to spread of flame

Plug

Plug left
Plug right

Plug, left

Plug left

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0