Properties
Version | System cable, Cat.7 (ISO/IEC 11801), PUR, 100 m |
Order No. | 8813180000 |
Type | IE-C7ES8UG-100 |
GTIN (EAN) | 4032248513031 |
Qty. | 1 items |
Packaging | as cable ring in carton |
Length | 100 m |
Length (inches) | 3,937.008 inch |
Net weight | 4,300 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
Installation temperature | -15 °C...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | halogen-free, according to IEC 60754-2 |
Insulation | PE |
Number of poles | 8 |
Resistance to oils | in accordance with IEC 60811-2-1 |
Resistance to spread of flame | in accordance with IEC 60332-1 |
Sheathing colour | green (RAL 6018) |
Shielded | Yes |
Test voltage: wire-wire-shield | 700 V AC |
Corrosiveness of fumes | to IEC 60754-2 |
Generic communication cable facilities |
EN 50173-1:2007
ISO / IEC 11801:2002 |
Standard, assembly | UL-Style 20963 (80°C/30V) |
Corrosiveness of fumes | to IEC 60754-2 |
Generic communication cable facilities |
EN 50173-1:2007
ISO / IEC 11801:2002 |
Standard, assembly | UL-Style 20963 (80°C/30V) |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white - blue, white - orange, white - green, white - brown |
Complete shielding | Shielding braid made from copper wiring |
Cross-section | 4*2*AWG 26/7 - 4*2*0.128 mm² |
Insulation | PE |
Insulation cross-section | 1.04 mm |
Material sheath | PUR |
Sheath diameter, max. | 6.5 mm |
Sheath diameter, min. | 6.1 mm |
Sheathing colour | green (RAL 6018) |
Shielding | S/FTP |
Shielding braid thickness | 0.1 mm |
Standard designations |
IE-7CC4x2xAWG26/7-PUR LI02YSC11Y PIMF 26 AWG E197099 (UL) AWM STYLE 20963 80°C 30V
S/FTP |
Strands | 7 |
Wire material | Stranded tin-plated copper wire |
Wire pair shielding | Aluminium foil |
Capacity at 1 kHz | 45 nF/km |
Category | Cat.7 (ISO/IEC 11801) |
Characteristic impedance | 100 ± 5 Ω at 100MHz |
Delay skew | 3 ns/100m |
Loop resistance | 290 Ω/km |
Signal propagation time | 4.5 ns/m |
Test voltage: wire-wire-shield | 700 V AC |
Transfer impedance |
15 mΩ/m at 1 MHz
10 mΩ/m at 10 MHz 30 mΩ/m at 30 MHz |
Abrasion resistance | very good |
Corrosiveness of fumes | to IEC 60754-2 |
Halogen | halogen-free, according to IEC 60754-2 |
Min. bending radius, once only | 5 x cable diameter |
Min. bending radius, repetitive | 10 x cable diameter |
Pulling force | ≤ 100 N |
Resistance to oils | in accordance with IEC 60811-2-1 |
Resistance to spread of flame | in accordance with IEC 60332-1 |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ETIM 10.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
ECLASS 15.0 | 27-06-18-01 |
Approvals |  |
ROHS | Conform |