IE-C7ES8VG-100

System cable, Cat.7 (ISO/IEC 11801), PVC, 100 m

ID výrobku 8813170000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Installation temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Technical specifications for cable

Halogen
Insulation
Number of poles
Number of wires
Resistance to oils
Resistance to spread of flame
Sheathing colour
Shielded
Test voltage: wire-wire-shield

Cable specific standards

Generic communication cable facilities
Impervious to smoke
Standard, assembly
Standard, insulating material
Standard, shielding material
Standard, wire material

Standards

Generic communication cable facilities
Impervious to smoke
Standard, assembly
Standard, insulating material
Standard, shielding material
Standard, wire material

Cable structure

Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Insulation
Insulation cross-section
Material sheath
Number of wires
Overlap of shielding braid
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Sheathing material thickness
Shielding
Shielding braid thickness
Standard designations
Strands
Wire core insulation thickness
Wire material
Wire pair shielding

Electrical properties of cable

Capacity at 1 kHz
Category
Characteristic impedance
Delay skew
Loop resistance
Resistance differential
Shield attenuation
Signal propagation time
Test voltage: wire-wire-shield
Transfer impedance

Mechanical and material properties of cable

Abrasion resistance
Halogen
Impervious to smoke
Min. bending radius, once only
Min. bending radius, repetitive
Resistance to oils
Resistance to spread of flame
UV-resistant

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0