IE-C7FS8LM-305M

System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m

Item No. 1333160000

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Installation temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Technical specifications for cable

Alogeni
Blindé
Napięcie probiercze: przewód-przewód-ekran
Number of wires
odporność na rozprzestrzenianie się płomienia
Resistance to oils
Sheathing colour
절연

Cable specific standards

Generic communication cable facilities
Impervious to smoke

General standards

Certificate no. (cULus)

Standards

Generic communication cable facilities
Impervious to smoke

Cable structure

Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Copper diameter
Cross-section
Insulation
Insulation cross-section
Manteldiameter
Material sheath
Number of wires
Overlap of shielding braid
Sheath diameter, max.
Sheathing colour
Shielding
Wire material
Жилы

Electrical properties of cable

Capacity at 1 kHz
Category
Characteristic impedance
Coupling attenuation up to 1000 MHz
Coupling resistance at 10 MHz / m
Delay skew
Loop resistance
Operating voltage
Resistance differential
Separating class according to EN 50174-2
Shield attenuation up to 1000 MHz
Test voltage: wire-wire-shield

Mechanical and material properties of cable

Halogen
Impervious to smoke
Min. bending radius, once only
Pulling force
Resistance to oils
Resistance to spread of flame
UV-resistant

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0