Properties
Version | Connecting module, Screw, Class FA(ISO/IEC11801 2011) with cat. 7A Cable, IP68 (50 m / 24 h) |
Order No. | 2685580000 |
Type | IE-CCM-5P-10.5 |
GTIN (EAN) | 4050118695335 |
Qty. | 1 items |
Net weight | 35 g |
Operating temperature | -40 °C...105 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Number of poles | 5 |
Connection 1 | Screw |
Connection 2 | Screw |
Description of article | Connecting module |
Colour | black |
Housing main material |
Nylon
Glass fibre, UL recongnized |
Category | Class FA(ISO/IEC11801 2011) with cat. 7A Cable |
Contact material | Brass, nickel plated |
Contact surface | Nickel-plated CuZn |
Conductor connection cross-section, solid (AWG) | AWG 18...AWG 14 |
Wire cross-section, solid, min. (AWG) | AWG 18 |
Wire cross-section, solid, max. (AWG) | AWG 14 |
Wire connection cross section, finely stranded, min. | 0.75 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Conductor connection cross-section, flexible | 0.75...2.5 mm² |
Sheath diameter, min. | 8.5 mm |
Sheath diameter, max. | 10.5 mm |
Contact holder materials | Nylon + Glass fibre, UL Recongnized |
Protection degree | IP68 (50 m / 24 h) |
Tightening torque connecting module, min. | 0.196 Nm |
Tightening torque connecting module, max. | 0.44 Nm |
Tightening torque gland nut, min. | 0.78 Nm |
Tightening torque gland nut, max. | 0.98 Nm |
Tightening torque gland pipe, min. | 0.78 Nm |
Tightening torque gland pipe, max. | 0.98 Nm |
Rated current | 8 A |
Rated voltage | 600 V |
Certificate No. (cURus) | E486077 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_157220) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2685580000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ETIM 10.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ECLASS 15.0 | 27-40-02-12 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E486077 |