Properties
Version | Mounting foot, FreeCon, IP65 |
Order No. | 1099580000 |
Type | IE-CD-MA |
GTIN (EAN) | 4032248874040 |
Qty. | 10 items |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Length | 112 mm |
Length (inches) | 4.409 inch |
Net weight | 42.9 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate no. (cULus) | E316369 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_152729) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1099580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1099580000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ETIM 10.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-18-92-34 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ECLASS 15.0 | 27-18-28-07 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Is accessory of
-
-
Item No.:1068830000Packaging unit:1 PC
Junction box, FreeCon, RJ45 module, Supply, IP65
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV14 RJ45 / PushPull Power - metalRJ45 - single junction box / coupling
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV14 RJ45 / PushPull Power - metalRJ45 + power - double junction box / coupling