Eigenschappen
Version | Pressing tool, Hexagonal crimp |
Order No. | 9205350000 |
Type | IE-CT-SC-GOF-P |
GTIN (EAN) | 4032248725489 |
Qty. | 1 items |
Width | 250 mm |
Width (inches) | 9,842 inch |
Net weight | 624,8 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for fibre-optic, ProfiNet, Mobil cable SC/ST and IP 67 connectors |
Version | Mechanical, without interchangeable inserts |
Crimping type/profile | Hexagonal crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |