Özellikler
Version | FrontCom, Insert plate, shielded |
Order No. | 2004810000 |
Type | IE-FC-DSP-CI/3A/2ST/1D9 |
GTIN (EAN) | 4050118389289 |
Qty. | 1 adet |
Height | 23 mm |
Height (inches) | 0,906 inch |
Width | 116,5 mm |
Width (inches) | 4,587 inch |
Length | 90,5 mm |
Length (inches) | 3,563 inch |
Net weight | 144,4 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 8a473a8a-33d4-4318-8088-c28f019e7f77 |
Material | Polycarbonate PC |
Product type |
Insert plate
shielded |
Insert fuse | 1 |
Insert GFCI /2 x Power US pre-assembled | 1 |
Insert, data | 2 |
Signal insert D-Sub 9-pole / VGA / HDMI | 1 |
Conductor connection cross-section, extremely flexible with wire end ferrule |
|
Conductor connection cross-section, extremely flexible with wire end ferrule | 1.5 ... 2.5 mm² |
Conductor connection cross-section, extremely flexible without wire end ferrule | ... |
Conductor connection cross-section, flexible with wire end ferrule |
|
Conductor connection cross-section, flexible with wire end ferrule | 1.5 ... 2.5 mm² |
Conductor connection cross-section, flexible without wire end ferrule | ... |
Conductor connection cross-section, rigid |
|
Conductor connection cross-section, rigid | 1.5 ... 4 mm² |
Stripping length | 9 mm |
Type of connection | Screw connection |
GFCI protected US outlet | 2 pieces |
Housing colour | grey |
Operating voltage | 125 V |
Rated current | 20 A |
Self-test | automatically every 3 seconds |
Status indication | red LED |
Trip level, max. | 6 mA |
Trip level, min. | 4 mA |
Voltage type | AC |
Operating voltage | 125 V |
Voltage type | AC |
Certificate No. (CSA) | 2000039-80039714 |
Certificate No. (cURus) | E223801 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_157184) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2004810000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2004810000) |
Product Change Notification |
[202201114 Technical change FrontCom GFCI](https://mdcop.weidmueller.com/mediadelivery/asset/900_249838)
[202201114 Technische Änderung zu FrontCom Vario GFCI](https://mdcop.weidmueller.com/mediadelivery/asset/900_249839) |
User Documentation | [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90847) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000456 |
ETIM 7.0 | EC000456 |
ETIM 8.0 | EC000456 |
ETIM 9.0 | EC000456 |
ETIM 10.0 | EC000456 |
ECLASS 9.0 | 27-18-28-06 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-06 |
ECLASS 11.0 | 27-18-28-06 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
ECLASS 15.0 | 27-18-28-92 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E223801 |
Aksesuarlar
-
Ürün No.:1963840000Ambalaj birimi:10 adet
RJ45 insert socket, Connector for base, TIA-568B
-
Ürün No.:1962850000Ambalaj birimi:10 adet
RJ45 insert socket, Connector for base, TIA-568A
-
Ürün No.:1963830000Ambalaj birimi:10 adet
RJ45 insert socket, Connector for base, PROFINET
-
Ürün No.:1962840000Ambalaj birimi:10 adet
RJ45 insert socket, Bulkhead inserts coupler
-
Ürün No.:1736181044Ambalaj birimi:200 adet
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Ürün No.:1450870000Ambalaj birimi:1 adet
FrontCom, Signal insert D-Sub, 9-pole, Socket / solder connection
-
Ürün No.:1450840000Ambalaj birimi:1 adet
FrontCom, Signal insert D-Sub, 9-pole, Socket / socket
-
Ürün No.:1450850000Ambalaj birimi:1 adet
FrontCom, Signal insert D-Sub, 9-pole, Plug, Socket connector
-
Ürün No.:1556290000Ambalaj birimi:1 adet
FrontCom, VGA coupling, Signal insert VGA/HD15, Socket / socket
-
Ürün No.:2003390000Ambalaj birimi:1 adet
FrontCom, HDMI coupling, Signal insert HDMI, Socket / socket
-
Ürün No.:2971460000Ambalaj birimi:1 adet
FrontCom, Touch-safe protection, Double frame
aksesuarıdır
-
Ürün No.:2003180000Ambalaj birimi:1 adet
FrontCom, Double frame, Metal cover, Lockable with key
-
Ürün No.:2003170000Ambalaj birimi:1 adet
FrontCom, Double frame, Metal cover, Control knob locking
-
Ürün No.:2003190000Ambalaj birimi:1 adet
FrontCom, Double frame, Metal cover, Lockable with cabinet key
-
Ürün No.:2003150000Ambalaj birimi:1 adet
FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock)