Properties
Version | FrontCom, Insert plate, unshielded |
Order No. | 1450640000 |
Type | IE-FC-IP-PWS/4ST |
GTIN (EAN) | 4050118255539 |
Qty. | 1 items |
Height | 23 mm |
Height (inches) | 0.906 inch |
Width | 51.5 mm |
Width (inches) | 2.028 inch |
Length | 90.5 mm |
Length (inches) | 3.563 inch |
Net weight | 18 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 8a473a8a-33d4-4318-8088-c28f019e7f77 |
Material | Polycarbonate PC |
Product type |
Insert plate
unshielded |
Insert Power small | 1 |
Insert, data | 4 |
Certificate No. (CSA) | 2000039-80039714 |
Certificate No. (cURus) | E223801 |
Certificate No. (DNV) | TAA000022B |
Approval/Certificate/Document of Conformity | [GL_FrontCom](https://mdcop.weidmueller.com/mediadelivery/asset/900_58424) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87487) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1450640000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1450640000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90847) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000456 |
ETIM 7.0 | EC000456 |
ETIM 8.0 | EC000456 |
ETIM 9.0 | EC000456 |
ETIM 10.0 | EC000456 |
ECLASS 9.0 | 27-18-28-06 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-06 |
ECLASS 11.0 | 27-18-28-06 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
ECLASS 15.0 | 27-18-28-92 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E223801 |
Accessories
-
Item No.:1450810000Packaging unit:1 PC
FrontCom, Insert Power small, Type L, Socket connector, IT, EU
-
Item No.:1736181044Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1962840000Packaging unit:10 PC
RJ45 insert socket, Bulkhead inserts coupler
-
Item No.:1963840000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568B
-
Item No.:1963830000Packaging unit:10 PC
RJ45 insert socket, Connector for base, PROFINET
-
Item No.:1962850000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568A
Service InterfacesIP65 service interface FrontCom® VarioInsertsPower sockets
MarkersDevice markersMultiCardESGESG 7/20Blank
Service InterfacesIP65 service interface FrontCom® VarioInsertsRJ45, USB, SPERJ45