Eigenschappen
Version | FrontCom, Set |
Order No. | 1529580000 |
Type | IE-FC-SET-SPDED001-KN-P |
GTIN (EAN) | 4050118334432 |
Qty. | 1 items |
Depth | 134 mm |
Depth (inches) | 5,276 inch |
Height | 40 mm |
Height (inches) | 1,575 inch |
Width | 67 mm |
Width (inches) | 2,638 inch |
Net weight | 451 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 8a473a8a-33d4-4318-8088-c28f019e7f77 |
Material cover | Polycarbonate PC |
Material frame | Zinc diecast |
Product type | Set |
Protection degree |
IP65
in closed state |
Reference product |
|
Data inserts |
USB 2.0 A/A
RJ45 coupling Cat.6A |
Frame | Plastic cover |
Insert plate |
2x data
1x power Shielded |
Power inserts | Socket DE |
Rated current for socket | 16 A |
Rated voltage for socket | 250 V |
Certificate No. (DNV) | TAA000022B |
Approval/Certificate/Document of Conformity | [GL_FrontCom](https://mdcop.weidmueller.com/mediadelivery/asset/900_58424) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167197) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1529580000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
ECLASS 15.0 | 27-18-28-92 |
Approvals |  |
ROHS | Conform |
Verwante producten
-
Product ID:1450730000VPE:1 items
FrontCom, Insert Power large, Type F, Socket connector, DE
-
Product ID:1450510000VPE:1 items
FrontCom, Single frame, Plastic cover, Control knob locking
Service InterfacesIP65 service interface FrontCom® VarioInsertsPower sockets
Service InterfacesIP65 service interface FrontCom® VarioFrame