Properties
Version | PCB connection element M12, Solder connection, Cat.5 (ISO/IEC 11801), IP65 in acc. with DIN EN 60529 |
Order No. | 1393470000 |
Type | IE-M12-PCBCE-PANEL-A |
GTIN (EAN) | 4050118194241 |
Qty. | 10 items |
Net weight | 12.2 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
Coding | D-coded |
Number of poles | 4 |
Protection degree | IP65 in acc. with DIN EN 60529 |
Housing main material |
CuZn
Polyamide nickel-plated |
Connection thread | M12 |
Number of poles | 4 |
Connection 1 | M12 |
Connection 2 | Solder connection |
Description of article | Connecting element, clip-on |
Configuration | Reflow compatible |
Housing main material |
CuZn
Polyamide nickel-plated |
Category | Cat.5 (ISO/IEC 11801) |
Connection thread | M12 |
Protection degree | IP65 in acc. with DIN EN 60529 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96161) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1393470000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC003568 |
ETIM 8.0 | EC003568 |
ETIM 9.0 | EC003568 |
ETIM 10.0 | EC003568 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-44-01-10 |
ECLASS 12.0 | 27-44-01-10 |
ECLASS 13.0 | 27-44-01-10 |
ECLASS 14.0 | 27-44-01-10 |
ECLASS 15.0 | 27-44-01-10 |
ROHS | Conform |