Properties
Version | Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, 0 °C...60 °C |
Order No. | 1241400000 |
Type | IE-MC-VL-1TX-1SC |
GTIN (EAN) | 4050118029147 |
Qty. | 1 items |
Depth | 105 mm |
Depth (inches) | 4.134 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 53.6 mm |
Width (inches) | 2.11 inch |
Net weight | 765 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | 0 °C...60 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 IEC 61000-4-11 CISPR 32 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV IEC 61000-4-5 Surge: Power: 1 kV; Signal: 1 kV IEC 61000-4-6 CS: 3 V/m IEC 61000-4-8 |
Explosive risk zone |
UL/cUL, Class I, Division 2, Groups A, B, C and D
ATEX Zone 2 Ex nA nC IIC T4 Gc |
Free fall | According to IEC 60068-2-32 |
Safety standard |
UL508
UL 60950-1 EN 60950-1 |
Ship use | DNV |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 60 °C |
Operating temperature, min. | 0 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 100 Mbps |
Transceiver type | Multimode |
Connector type | SC-Duplex |
Transmission distance, typ. | 5 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 12 dB |
Time interval | 5 years |
Alarm contact | 1 relay output with a current capacity of 1 A at 24 V DC |
Fibre-optic ports |
100BaseFX ports (SC connector)
Multimode |
Function DIP switch |
100BaseFX full-/half-duplex mode
Port surveillance |
LED indicator |
PWR1
PWR2 FAULT 10/100M (TP-Port) 100M (fibre-optic port). FDX/COL (Fibre port) |
Number of ports |
1x RJ45
1 * SC Multi-mode |
RJ45 ports | 10/100BaseT(X) |
MTBF |
|
Connection type | 1 removable 6-pin terminal block |
Current consumption |
|
Overload current protection | 1.1 A |
Reverse polarity protection | Available |
Voltage supply |
24 V DC
2 redundant inputs |
Voltage supply range |
|
Housing main material | metal |
Protection degree | IP30 |
Speed | Fast Ethernet |
Type of mounting | DIN rail |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) and 100BaseFX |
Approval/Certificate/Document of Conformity |
[DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_74377)
[ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_82221) [KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_96973) [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35672) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_289041) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103251) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1241400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1241400000) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35662) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001467 |
ETIM 7.0 | EC001467 |
ETIM 8.0 | EC001467 |
ETIM 9.0 | EC001467 |
ETIM 10.0 | EC001467 |
ECLASS 9.0 | 19-17-01-14 |
ECLASS 9.1 | 19-17-01-14 |
ECLASS 10.0 | 19-17-01-32 |
ECLASS 11.0 | 19-17-01-32 |
ECLASS 12.0 | 19-17-01-32 |
ECLASS 13.0 | 19-17-01-14 |
ECLASS 14.0 | 19-17-01-32 |
ECLASS 15.0 | 19-17-01-32 |
Approvals |        |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E230683 |
Certificate no. (cULusEX) | E223527 |