Properties
Version | Bending protection sleeve, yellow |
Order No. | 1962480000 |
Type | IE-PH-RJ45-TH-YE |
GTIN (EAN) | 4032248644612 |
Qty. | 10 items |
Net weight | 2.5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_257164) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1962480000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1962480000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001679 |
ETIM 7.0 | EC001679 |
ETIM 8.0 | EC001679 |
ETIM 9.0 | EC001679 |
ETIM 10.0 | EC001679 |
ECLASS 9.0 | 27-06-04-12 |
ECLASS 9.1 | 27-06-04-12 |
ECLASS 10.0 | 27-06-04-12 |
ECLASS 11.0 | 27-06-04-12 |
ECLASS 12.0 | 27-06-04-12 |
ECLASS 13.0 | 27-06-04-12 |
ECLASS 14.0 | 27-06-04-12 |
ECLASS 15.0 | 27-06-04-12 |
ROHS | Conform |
Is accessory of
-
Item No.:1963580000Packaging unit:100 PC
RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963590000Packaging unit:10 PC
RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010)
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP20RJ45 crimp