Properties
Version | Empty enclosure, Plug housing, bending protection, Variant 1 to IEC 61076-3-106, IP67 |
Order No. | 1962560000 |
Type | IE-PH-V01M-BP |
GTIN (EAN) | 4032248644698 |
Qty. | 10 items |
Depth | 126 mm |
Depth (inches) | 4.961 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 128.24 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | e5bbf197-73b5-420b-90c0-0173b7b3b6b7 |
Colour | Miscellaneous |
Housing main material | Zinc diecast |
Plugging cycles | 750 |
Protection degree | IP67 |
Connector standard | IEC 61076-3-106 Var. 1 |
Approval/Certificate/Document of Conformity | [DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167093) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1962560000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90841) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-02 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-01-04 |
ECLASS 14.0 | 27-19-01-04 |
ECLASS 15.0 | 27-19-01-04 |
ROHS | Conform |
Accessories
-
Item No.:1096180000Packaging unit:300 PC
Crimp contact, for plug insert, Hybrid
-
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1962720000Packaging unit:10 PC
Plug insert RJ45 IDC, Plug insert RJ45, crimp
-
Item No.:1962730000Packaging unit:10 PC
Plug insert RJ45 IDC, Plug insert RJ45, no tools required, TIA-568A, EIA/TIA T568 B, PROFINET
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsHybrid
MarkersDevice markersMultiCardESGESG 9/11Blank
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsRJ45