Properties
Version | Plug insert RJ45 IDC, Plug insert RJ45, no tools required, TIA-568A |
Order No. | 1132010000 |
Type | IE-PI-RJ45-FH-A |
GTIN (EAN) | 4032248912001 |
Qty. | 10 items |
Net weight | 5.87 g |
Operating temperature | -40 °C...70 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Fire load | 49 kJ |
Connection 1 | RJ45 |
Connection 2 | IDC |
Description of article | Plug insert RJ45, no tools required |
Wiring | TIA-568A |
Colour | Miscellaneous |
Housing main material | Zinc diecast |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over Nickel, Au ≥ 0.8 µm |
Connection diameter, solid | 0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Conductor connection cross-section, extremely flexible | , Approval of the cable by Weidmüller necessary |
Conductor connection cross-section, extremely flexible (AWG) | , Approval of the cable by Weidmüller necessary |
Note, very finely stranded line connection | Approval of the cable by Weidmüller necessary |
Shielding | 360° all-round enclosure |
Protection degree | IP67 with housing |
Plugging cycles | 750 |
Ability to reconnect | ≥ 10 cycles (for the same or larger cross-section) |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Insulation strength | 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3at |
Certificate no. (cULus) | E316369 |
Certificate No. (cURus) | E471884 |
Connector standard | IEC 60603-7-51 |
IP protection classes | IEC 60529 |
UL standard for communication accessories | UL 1863 |
Product information | RJ45 inserts for plug-in connectors ver.1 / 4 / 5 / 14 and HDC |
Approval/Certificate/Document of Conformity |
[DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418)
[CC-Link IE-PI-RJ45-FH](https://mdcop.weidmueller.com/mediadelivery/asset/900_58428) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_257109) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1132010000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90843) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91191) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![CULUS](/picture/CULUS.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E471884 |
Certificate no. (cULus) | E316369 |