Properties
Version | RJ45 plug-in connector, Plug insert RJ45, crimp, PROFINET |
Order No. | 2768720000 |
Type | IE-PI-RJ45-TH-P |
GTIN (EAN) | 4064675024095 |
Qty. | 10 items |
Net weight | 3.4 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | Crimp |
Connection 2 | RJ45 |
Description of article | Plug insert RJ45, crimp |
Wiring | PROFINET |
Colour | Miscellaneous |
Insulation cross-section, min. | 1.3 mm |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.5 (ISO/IEC 11801) |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.57...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 23...AWG 22 |
Connection diameter, flexible | 0.57...0.64 mm |
Conductor connection cross-section, flexible (AWG) | AWG 23...AWG 22 |
Sheath diameter, max. | 7.5 mm |
Shielding | 360° all-round enclosure |
Protection degree | IP67 |
Plugging cycles | 750 |
Contact resistance | ≤ 10 mΩ |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
PoE / PoE+ | conforming to IEEE 802.3af |
Connector standard | IEC 60603-7 |
IP protection classes | IEC 60529 |
UL standard for communication accessories | UL 1863 |
Product information | RJ45 inserts for plug-in connectors ver.1 / 4 / 5 / 14 and HDC |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2768740000Packaging unit:10 PC
RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801)
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V14 PushPullSets - RJ45