Properties
Version | Contact, Socket connector |
Order No. | 2673440000 |
Type | IE-PIC-M12X-S-22/26 |
GTIN (EAN) | 4050118765359 |
Qty. | 100 items |
Net weight | 0.063 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Coding | X-coded |
Conductor cross-section, max. | 0.14 mm² |
Conductor cross-section, min. | 0.34 mm² |
Connection cross-section | AWG 22 - AWG 26 |
Contact material |
Cu-alloy
Gold-plated |
Number of poles | 8 |
Rated current | 1 A |
Number of poles | 8 |
Connection 1 | M12 Contact |
Connection 2 | Crimp |
Contact material |
Cu-alloy
Gold-plated |
Contact resistance | ≤ 10 mΩ |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ROHS | Conform |