Properties
Order No. | 2552580000 |
Type | IE-PP-RJ45 |
GTIN (EAN) | 4050118562583 |
Qty. | 10 items |
Depth | 14 mm |
Depth (inches) | 0.551 inch |
Net weight | 0.001 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
PA UL 94 V0 | |
Colour | black |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002314 |
ETIM 7.0 | EC002314 |
ETIM 8.0 | EC002314 |
ETIM 9.0 | EC002314 |
ECLASS 9.0 | 27-44-02-08 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-08 |
ECLASS 11.0 | 27-44-02-08 |
ECLASS 12.0 | 27-44-02-08 |
ECLASS 13.0 | 27-44-02-08 |
ECLASS 14.0 | 27-44-02-08 |
ROHS | Conform |
Is accessory of
-
Item No.:2703420000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cable gland, Cat.5 (ISO/IEC 11801), PROFINET
-
Item No.:1992870000Packaging unit:10 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1992890000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1518100000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.5 (ISO/IEC 11801), PROFINET
-
Item No.:1518090000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1518080000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1132040000Packaging unit:10 PC
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 A
-
Item No.:1963600000Packaging unit:10 PC
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, 4-core, EIA/TIA T568 A, EIA/TIA T568 B, PROFINET
-
Item No.:1132050000Packaging unit:10 PC
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 B
-
Item No.:1132060000Packaging unit:10 PC
RJ45 IDC plug, Cat.5 (ISO/IEC 11801), 4-core, PROFINET
-
Item No.:1992820000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1992850000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1992830000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1992840000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.5 (ISO/IEC 11801), PROFINET
-
Item No.:1992860000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:8813100000Packaging unit:100 PC
RJ45 plug-in connector, without kink protection; 5.5 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
-
Item No.:1963580000Packaging unit:100 PC
RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:8813120000Packaging unit:10 PC
RJ45 plug-in connector, with kink protection; 6.2 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
-
Item No.:8813110000Packaging unit:10 PC
RJ45 plug-in connector, with kink protection; 5.5 - 6.2 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
-
Item No.:1963590000Packaging unit:10 PC
RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:2584980000Packaging unit:10 PC
RJ45 crimp plug, with kink protection; 6.5 - 7.5 mm, Cat.5 (ISO/IEC 11801)