Properties
Version | Plug housing protective cap |
Order No. | 1965690000 |
Type | IE-PP-V01P |
GTIN (EAN) | 4032248653911 |
Qty. | 10 items |
Depth | 35.2 mm |
Depth (inches) | 1.386 inch |
Net weight | 11.716 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Housing main material | PA UL 94 V0 |
Protection degree | IP67 |
Type of mounting | Indoors only |
UL 94 flammability rating | V-0 |
Approval/Certificate/Document of Conformity | [UL Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58422) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002314 |
ETIM 7.0 | EC002314 |
ETIM 8.0 | EC002314 |
ETIM 9.0 | EC002314 |
ETIM 10.0 | EC002314 |
ECLASS 9.0 | 27-44-02-08 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-08 |
ECLASS 11.0 | 27-44-02-08 |
ECLASS 12.0 | 27-44-02-08 |
ECLASS 13.0 | 27-44-02-08 |
ECLASS 14.0 | 27-44-02-08 |
ECLASS 15.0 | 27-44-02-08 |
ROHS | Conform |
Is accessory of
-
Item No.:1962560000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, Variant 1 to IEC 61076-3-106, IP67
-
Item No.:1962550000Packaging unit:10 PC
Empty enclosure, Plug housing, Variant 1 to IEC 61076-3-106, IP67
-
Item No.:1963290000Packaging unit:10 PC
FO connector, Variant 1, SC-RJ POF, with kink protection, IP67
-
Item No.:1963280000Packaging unit:10 PC
FO connector, Version 1, SC-RJ POF, IP67
-
Item No.:1012460000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, IP67
-
-
Item No.:1012470000Packaging unit:10 PC
RJ45 crimp plug, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1012560000Packaging unit:10 PC
RJ45 crimp plug, Variant 1 plastic, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1012570000Packaging unit:10 PC
RJ45 plug, no tools required, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1012490000Packaging unit:10 PC
RJ45 plug, no tools required, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963140000Packaging unit:1 PC
RJ45 crimp plug, Variant 1 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963120000Packaging unit:10 PC
RJ45 plug, no tools required, Variant 1 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963130000Packaging unit:10 PC
RJ45 plug, no tools required, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963150000Packaging unit:10 PC
RJ45 crimp plug, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)