Properties
Version | RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 B |
Order No. | 1132050000 |
Type | IE-PS-RJ45-FH-BK-B |
GTIN (EAN) | 4032248912148 |
Qty. | 10 items |
Net weight | 19.6 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Fire load | 77 kJ |
Halogen | No |
Material locking lever | PA UL94-V0 |
Material strain relief | PA UL94-V0 |
Connection 1 | RJ45 |
Connection 2 | IDC |
Wiring |
8-core
EIA/TIA T568 B |
Housing main material | Zinc diecast |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact material | Phosphorus bronze |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.41...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 26/1...AWG 22/1 |
Conductor connection cross-section, solid | 0.13...0.32 mm² |
Connection diameter, flexible | 0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26/7...AWG 22/7 |
Wire connection cross section, finely stranded, min. | 0.141 mm² |
Conductor connection cross-section, flexible | 0.14...0.35 mm² |
Conductor connection cross-section, extremely flexible | , Approval of the cable by Weidmüller necessary |
Conductor connection cross-section, extremely flexible (AWG) | , Approval of the cable by Weidmüller necessary |
Note, very finely stranded line connection | Approval of the cable by Weidmüller necessary |
MICE classification M | M1 |
MICE classification I | I1 |
MICE classification C | C1 |
MICE classification E | E3 |
Sheath diameter, min. | 5.5 mm |
Sheath diameter, max. | 8.5 mm |
Shielding | 360° all-round enclosure |
Protection degree | IP20 |
Insertion force | ≤ 30 N |
Plugging cycles | 750 |
Material insulator | PA UL94-V0 |
Ability to reconnect | ≥ 10 cycles (for the same or larger cross-section) |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Insulation strength | ≥ 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3at |
Application-specific communication cable facilities | PROFINET installation instructions |
Certificate no. (cULus) | E316369 |
Connector standard | IEC 60603-7-51 |
IP protection classes | IEC 60529 |
UL standard for communication accessories | UL 1863 |
Approval/Certificate/Document of Conformity |
[DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418)
[CC-Link IE-PS-RJ45-FH-BK](https://mdcop.weidmueller.com/mediadelivery/asset/900_58432) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_257113) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1132050000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1132050000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_67976) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ETIM 10.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ECLASS 15.0 | 27-44-03-90 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
Item No.:1963090000Packaging unit:10 PC
Industrial Ethernet, Colour coding ring, yellow, Strain relief, yellow
-
Item No.:1963080000Packaging unit:10 PC
Industrial Ethernet, Colour coding ring, blue, Strain relief, blue
-
Item No.:1963050000Packaging unit:10 PC
Industrial Ethernet, Colour coding ring, white, Strain relief, white
-
Item No.:1963070000Packaging unit:10 PC
Industrial Ethernet, Colour coding ring, orange, Strain relief, orange
-
Item No.:1963060000Packaging unit:10 PC
Industrial Ethernet, Colour coding ring, grey, Strain relief, grey
-
Item No.:1963100000Packaging unit:10 PC
Industrial Ethernet, Colour coding ring, green, Strain relief, green
Is counterpart of
-
Item No.:1433900000Packaging unit:300 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , SMD solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:1433890000Packaging unit:260 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , SMD solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:2000890000Packaging unit:240 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , SMD solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:2564450000Packaging unit:220 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , SMD solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:2661700000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s, POE , THT/THR solder connection, 90°, Latch option: bottom, Number of poles: 10, Tray (manual assembly)
-
Item No.:2661710000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s, POE , THT/THR solder connection, 90°, Latch option: bottom, Number of poles: 10, Tape
-
Item No.:2461060000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, yellow, green, Number of poles: 8, Tray (manual assembly)
-
Item No.:2564430000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:2564440000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 10, Tape
-
Item No.:2582680000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 7, Tray (manual assembly)
-
Item No.:2564410000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tape
-
Item No.:2544510000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 10, Tray (manual assembly)
-
Item No.:2638860000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks transformer, THT/THR solder connection, 90°, Latch option: bottom, Number of poles: 8, Tape
-
Item No.:2551900000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tape
-
Item No.:2485370000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tape
-
Item No.:2036510000Packaging unit:180 PC
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tape
-
Item No.:2544500000Packaging unit:80 PC
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 10, Tray (manual assembly)
-
Item No.:2461070000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, yellow, green, Number of poles: 8, Tray (manual assembly)
-
Item No.:2562140000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Number of poles: 8, Tray (manual assembly)
-
Item No.:2562170000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Number of poles: 10, Tray (manual assembly)
-
Item No.:2562160000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 10, Tape
-
Item No.:1534760000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 10, Tray (manual assembly)
-
Item No.:2562150000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tape
-
Item No.:2582690000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 7, Tray (manual assembly)
-
Item No.:1534750000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tray (manual assembly)
-
Item No.:2636810000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s , THT/THR solder connection, 180°, LED: No, Number of poles: 8, Tray (manual assembly)
-
Item No.:2715550000Packaging unit:70 PC
PCB plug-in connector, Cat. 5 , Number of poles: 8, Tray (manual assembly)
-
Item No.:2562930000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:2613200000Packaging unit:600 PC
PCB plug-in connector, RJ45 jacks, Cat. 5e , THT/THR solder connection, 90°, Latch option: bottom, LED: Yes, Number of poles: 8, Tray (manual assembly)
-
Item No.:2562910000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 10, Tape
-
Item No.:2562870000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tape
-
Item No.:2638490000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" / ≥ 30 µ" , LED: No, Number of poles: 8, Tape
-
Item No.:2626090000Packaging unit:240 PC
PCB plug-in connector, RJ45 jacks, THT/THR solder connection, 90°, Latch option: top, LED: Yes, green, yellow, Number of poles: 8, Tape
-
Item No.:2562950000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tape
-
Item No.:2036460000Packaging unit:180 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tape
-
Item No.:2562940000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks, Cat. 5e , SMD solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:2562890000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks, Cat. 5e , SMD solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tape
-
Item No.:1455220000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks, Cat. 5e , SMD solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:2439040000Packaging unit:260 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:1433800000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray
-
Item No.:2562820000Packaging unit:140 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tray (manual assembly)
-
Item No.:2562900000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)
-
Item No.:2563850000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tray (manual assembly)
-
Item No.:2474160000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)
-
Item No.:2661690000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s, POE , THT solder connection, 90°, Latch option: bottom, Number of poles: 10, Tray (manual assembly)
-
Item No.:1433910000Packaging unit:160 PC
PCB plug-in connector, RJ45 jacks, Cat. 6 , THT solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray
-
Item No.:2562920000Packaging unit:140 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)
-
Item No.:1455240000Packaging unit:140 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray
-
Item No.:2562880000Packaging unit:140 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tray (manual assembly)
-
Item No.:1433810000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray
-
Item No.:2562960000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tray (manual assembly)
-
Item No.:2626050000Packaging unit:160 PC
PCB plug-in connector, RJ45 jacks, Cat. 6 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)
-
Item No.:2436450000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)
-
Item No.:2516380000Packaging unit:120 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tray
-
Item No.:2562970000Packaging unit:200 PC
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
-
Item No.:2634590000Packaging unit:140 empty
PCB plug-in connector, RJ45 jacks, Cat. 6 , THT/THR solder connection, 180°, LED: No, Number of poles: 8, Tray (manual assembly)