Properties
Version | FO connector, Version 4, SC-RJ POF, kink prevention, IP67 |
Order No. | 1963390000 |
Type | IE-PS-V04P-2SC-POF-BP |
GTIN (EAN) | 4032248651863 |
Qty. | 10 items |
Depth | 129.8 mm |
Depth (inches) | 5.11 inch |
Height | 20.1 mm |
Height (inches) | 0.791 inch |
Width | 20.2 mm |
Width (inches) | 0.795 inch |
Net weight | 54.3 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4f3aae94-c2bc-4010-b63b-5b114ba6bd55 |
Colour | Miscellaneous |
Connection 1 | SCRJ |
Connection 2 | Rapid connection system: crimping, cutting |
Description of article | Version 4, SC-RJ POF, kink prevention |
Fibre type | POF |
Housing main material | PA UL 94 V0 |
Housing material, insert |
PA
Zinc diecast |
Insertion loss |
0.5 dB singlemode
0.4 dB multimode ≤ 1.0 dB POF |
Plugging cycles | 500 |
Protection degree | IP67 |
Return loss (attenuation) | 40 dB singlemode; 30 dB multimode |
Sheath diameter, max. | 10 mm |
Sheath diameter, min. | 5 mm |
Connector standard |
IEC 61076-3-106 Var. 4
IEC 61754-24 |
Product Change Notification |
[20210412 Technical change for cap nut V1 and V4](https://mdcop.weidmueller.com/mediadelivery/asset/900_207360)
[20210412 Technische Änderung zu Hutmutter V1 und V4](https://mdcop.weidmueller.com/mediadelivery/asset/900_207361) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ETIM 10.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
ECLASS 15.0 | 19-17-01-22 |
ROHS | Conform |
Accessories
-
Item No.:1208930000Packaging unit:1 PC
Crimping tool: HTX-IE-POF, Stripping tool: Multi-Stripax IE-POF
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1278430000Packaging unit:100 PC
FO connector, Replacement crimp barrel, IP67 with housing
ToolsAssortmentCrimp Sets
MarkersDevice markersMultiCardESGESG 9/11Blank
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67InsertsLWL-SC