Properties
Version | FO connector, Version 14, SC-RJ POF, IP67 |
Order No. | 1191550000 |
Type | IE-PS-V14M-2SC-POF |
GTIN (EAN) | 4032248974436 |
Qty. | 10 items |
Depth | 79.9 mm |
Depth (inches) | 3.146 inch |
Height | 26.8 mm |
Height (inches) | 1.055 inch |
Width | 22.7 mm |
Width (inches) | 0.894 inch |
Net weight | 54.24 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4f3aae94-c2bc-4010-b63b-5b114ba6bd55 |
Colour | silver |
Connection 1 | SCRJ |
Connection 2 | Rapid connection system: crimping, cutting |
Description of article | Version 14, SC-RJ POF |
Fibre type | POF |
Housing main material | Zinc diecast |
Housing material, insert |
PA
Zinc diecast |
Insertion loss | ≤ 1.0 dB |
Plugging cycles | 750 |
Protection degree | IP67 |
Sheath diameter, max. | 10 mm |
Sheath diameter, min. | 5 mm |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-117 Var. 14
IEC 61754-24 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79418) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1191550000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91109) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91231) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ETIM 10.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
ECLASS 15.0 | 19-17-01-22 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
Item No.:1208930000Packaging unit:1 PC
Crimping tool: HTX-IE-POF, Stripping tool: Multi-Stripax IE-POF
-
Item No.:1278430000Packaging unit:100 PC
FO connector, Replacement crimp barrel, IP67 with housing
ToolsAssortmentCrimp Sets
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67InsertsLWL-SC
Is accessory of
-
Item No.:1318150000Packaging unit:1 PC
Junction box, FreeCon, SCRJ, Plug-in connector, IP65
-
Item No.:1324440000Packaging unit:1 PC
POF media converter, FreeCon, IP65
-
Item No.:2588270000Packaging unit:1 PC
POF media converter, FreeCon, IP65
-
Item No.:2599700000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
-
Item No.:2599690000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV14 SCRJ - metalSCRJ - single connection
ConnectorsIndustrial Ethernet ConnectorsActive componentsPROFINET POF media converter - FreeCon Active
I/O SystemsI/O System IP67 - u-remotePROFINET - V14/PushPull