IE-SR-4GT-LTE/4G-USEMEA-M

Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), Global-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), DNV, IP20, -25 °C...70 °C

Item No. 2990440000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC

Mobile radio interface

Frequency band
Mode of operation
Transmission rate mobile radio
Wireless module

EMC conformity and approvals

EMC standards
Safety standard
Security standard
Ship use
Shock
Vibration

Environmental conditions

Humidity
Operating temperature, max.
Storage temperature, max.
Storage temperature, min.

Guarantee

Time interval

Interfaces

Connector for external antennas
Digital inputs
Digital outputs
Function reset button
LED indicator
Number of ports
Number of SCM-Card slots
Number of SIM-Card slots
RJ45 ports
SCM-Card slot type
Serial port
SIM-Card slot type
USB port

Management features

Device configuration
Monitoring function
IP-address management
Time synchronization management

Power supply

Connection type
Current consumption
Overload current protection
Reverse polarity protection
Supply voltage
Voltage supply range

Routing Features

Firewall functions
NAT functions
Routing functions
VPN functions

Technical data

Housing main material
Protection degree
Speed
Type of mounting

Technology

Standard

Important note

Product information

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0