IE-SW-BI-04-4TX-LV

is being prepared to meet the requirements of the CRA

Network switch, Fast Ethernet, Number of ports: 4x RJ45, IP30, -25 °C...55 °C

Item No. 3195560000

Approvals

Approvals

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Length
Length (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

EMC conformity and approvals

EMC standards
Free fall
Safety standard
Shock
Vibration

Environmental conditions

Humidity
Operating altitude
Operating temperature, max.
Operating temperature, min.
Storage temperature, max.
Storage temperature, min.

Guarantee

Time interval

Interfaces

Ethernet ports
LED indicator
Number of ports
RJ45 ports

Power supply

Connection type
Current consumption
Overload current protection
Power consumption
Reverse polarity protection
Voltage supply range

Switch characteristics

Bandwidth backplane
MAC table size

Technical data

Housing main material
Protection degree
Speed
Switch
Type of mounting

Technology

Data switching
Flow control
Standard

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0