IE-SW-BLB-08-8GTPOE

is being prepared to meet the requirements of the CRA

Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 PoE++, IP30, -40 °C...75 °C

Item No. 2908230000

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)
Certificate no. (cULusEX)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

EMC conformity and approvals

EMC standards
Explosive risk zone
Free fall
Safety standard
Shock
Vibration

Environmental conditions

Humidity
Operating altitude
Operating temperature, max.
Operating temperature, min.
Storage temperature, max.
Storage temperature, min.

Guarantee

Time interval

Interfaces

Alarm contact
Function DIP switch
LED indicator
Number of ports
RJ45 ports
Signalling contact

Management features

Network traffic filter
Industrial protocol support

MTBF

MTBF

Power over Ethernet (PoE)

PoE output current
PoE output power
PoE pin assignment
Total PoE power budget

Power supply

Connection type
Current consumption
Overload current protection
Reverse polarity protection
Supply voltage
Voltage supply range

Switch characteristics

Bandwidth backplane
Jumbo frame support
MAC table size
Packet buffer size

Technical data

Housing main material
Number of ports
Protection degree
Standard
Type of mounting

Technical data

Housing main material
Protection degree
Speed
Switch
Type of mounting

Technology

Data switching
Flow control
Standard

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0