Properties
Version | Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C |
Order No. | 2778960000 |
Type | IE-SW-SL10M-7TX-3GC-LV |
GTIN (EAN) | 4064675048220 |
Qty. | 1 items |
Depth | 148.5 mm |
Depth (inches) | 5.846 inch |
Height | 154 mm |
Height (inches) | 6.063 inch |
Width | 96.4 mm |
Width (inches) | 3.795 inch |
Net weight | 1,450 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI, 6aI, 6c |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
CISPR 22 FCC Part 15 Subpart B Class A EN 55035 IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 3 GHz: 10 V/m IEC 61000-4-4 EFT: Power: 4 kV; Signal: 4 kV IEC 61000-4-6 CS: 10 V |
Free fall | IEC 60870-2-2 class Cm |
Power Transmission & Distribution Systems acc. to standard |
IEEE 1613
IEC 61850-3 |
Safety standard | SELV according to EN 62368-1 |
Shock | IEC 60870-2-2 class Cm |
Vibration | IEC 60870-2-2 class Cm and class Bm |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Alarm contact | 1 relay output with a current capacity of 1 A at 24 V DC |
Console port interface | RS-232 (RJ45 connector) |
Fibre-optic ports | 100/1000Base SFP Slot |
Function reset button |
<5 sec: System reboot
>5 sec: Factory default |
Number of ports |
7x RJ45 10/100BASE-T(X)
3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP) |
RJ45 ports |
10/100BaseT(X) or 10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Device configuration |
Webbrowser (HTTP/HTTPS)
SNMP v1/v2c/v3 Local serial console port (RS-232 via RJ-45 port) Upload of a configuration file via web-interface or TFTP-Server Command Line Interface (Telnet/SSH) |
Monitoring function |
SNMP v1/v2c/v3
Link Layer Discovery Protocol (LLDP) Port mirroring Port statistics Port monitoring Syslog RMON (Remote monitoring) Event based warning via E-Mail Event based warning via relay Event based warning via SNMP trap |
Network redundancy |
Spanning Tree Protocol (STP)
Rapid Spanning Tree Protocol (RSTP) Multiple Spanning Tree Protocol (MSTP) O-Ring (recovery time <10/30 ms at Fast/Gigabit Ethernet interface) O-Chain (recovery time <10/30 ms at Fast/Gigabit Ethernet interface) Link Aggregation Control Protocol (LACP) Fast recovery |
Network traffic filter |
Quality of Service (QoS)
Class of Service (CoS) Type of Service (ToS) Differentiated Services Code Point (DSCP) Port based VLAN Tag based VLAN GVRP (GARP VLAN Registration Protocol) IGMP v2/v3 Multicast VLAN Registration (MVR) Traffic Rate Limiting |
IP-address management |
Static
DHCP-Client DHCP-Server (port based, pool-based) DHCP Option 82 DHCP-Relay IPv4/IPv6 |
Security functions |
VLAN segmentation
Enable/disable ports TACACS+ and IEEE 802.1X User Authentication Access control (port based via IEEE 802.1X) Access control list (IP-based) Access control list (MAC-based) Management access security via secure IP-list and configuration of allowed access methods (web-interface, telnet, SSH) Loop protection |
Time synchronization management |
NTP server
SNTP client |
Industrial protocol support |
Modbus/TCP slave
PROFINET device acc. to conformance class A |
MTBF |
|
Connection type | 2 removable 2-pin terminal blocks |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
48 V DC
2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 7.4 Gbit/s |
IGMP-Groups | 1024 |
MAC table size | 8 K |
Max. number of available VLANs | 4095 |
Packet buffer size | 1 Mbit |
Priority queues | 4 |
VLAN-ID max | 4094 |
VLAN-ID min | 1 |
Housing main material | Metal |
Protection degree | IP30 |
Speed | Fast/Gigabit Ethernet |
Switch | managed |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control | IEEE 802.3x flow control |
Standard |
IEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BASE-TX and 100BASE-FX IEEE 802.1p for Class of Service IEEE 802.1Q for VLAN tagging IEEE 802.1X for authentication IEEE 802.1AB for Link Layer Discovery protocol (LLDP) IEEE 802.3ab for 1000BASE-T IEEE 802.3z for 1000BASE-X IEEE 802.3x for flow control IEEE 802.3ad for port trunk with LACP IEEE 802.1D for the Spanning Tree protocol IEEE 802.1w for Rapid STP IEEE 802.1D-2004 for RSTP:2004 (Rapid Spanning Tree Protocol 2004) IEEE 802.1s for the Multiple Spanning Tree Protocol (MSTP) |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_217557)
[RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_225348) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253784) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_263604) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_239578)
[Configuration tutorials -- Video Tutorial Substation Line](https://mdcop.weidmueller.com/mediadelivery/asset/900_319129) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2778960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2778960000) |
Product Change Notification | [Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_263992) |
Software |
[Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_245763)
[Device description -- SNMP private MIB](https://mdcop.weidmueller.com/mediadelivery/asset/900_263991) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_217186)
[User manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_245686) [Application notes -- Security Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_322868) [Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ETIM 10.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-01 |
ECLASS 11.0 | 19-17-04-01 |
ECLASS 12.0 | 19-17-04-01 |
ECLASS 13.0 | 19-17-04-01 |
ECLASS 14.0 | 19-17-04-01 |
ECLASS 15.0 | 19-17-04-01 |
Approvals |   |
ROHS | Conform |
Accessories
-
Item No.:2682490000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, -40 °C...85 °C
-
Item No.:2682500000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, -40 °C...85 °C
-
Item No.:2682450000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Multimode, LC-Duplex, 4 km, -40 °C...85 °C
-
Item No.:2682510000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-
Item No.:2682480000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.5 km, -40 °C...85 °C
-
Item No.:2682460000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 30 km, -40 °C...85 °C
-
Item No.:2682550000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
-
Item No.:2682530000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682540000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C
-
Item No.:2682520000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 10 km, -40 °C...85 °C
-
Item No.:2682470000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 60 km, -40 °C...85 °C