IE-SW-SL20M-8GT-12GESFP-HV

Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 62443-4-2 compliant, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C

Item No. 2778970000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

EMC conformity and approvals

EMC standards
Free fall
Power Transmission & Distribution Systems acc. to standard
Safety standard
Security standard
Shock
Vibration

Environmental conditions

Humidity
Operating altitude
Operating temperature, max.
Operating temperature, min.
Storage temperature, max.
Storage temperature, min.

Guarantee

Time interval

Interfaces

Alarm contact
Console port interface
Fibre-optic ports
Function reset button
Number of ports
RJ45 ports

Management features

Device configuration
Monitoring function
Network redundancy
Network traffic filter
IP-address management
Security functions
Time synchronization management
Industrial protocol support

MTBF

MTBF

Power supply

Connection type
Current consumption
Overload current protection
Reverse polarity protection
Supply voltage
Voltage supply range

Switch characteristics

Bandwidth backplane
Jumbo frame support
MAC table size
Max. number of available VLANs
Number of IGMP-Groups per VLAN
Packet buffer size
Priority queues
VLAN-ID max
VLAN-ID min

Technical data

Housing main material
Protection degree
Speed
Switch
Type of mounting

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0