Properties
Version | USB cable, USB A 3.0, USB A 3.0, PVC, 5 m |
Order No. | 2581730050 |
Type | IE-USB-3.0-A-A-5M |
GTIN (EAN) | 4050118630558 |
Qty. | 1 items |
Length | 5 m |
Length (inches) | 196.85 inch |
Net weight | 220 g |
Operating temperature | -15 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Sheathing colour | blue |
Contact surface | Gold over nickel |
Cross-section | 4*AWG30 + 2*AWG30 + 2*AWG20 (Power) |
Material sheath | PVC |
Sheath diameter, max. | 5.65 mm |
Sheath diameter, min. | 5.35 mm |
Sheathing colour | blue |
Plug left | USB A 3.0, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | USB A 3.0, IP20, male contact, straight, plug, Plastic, shielded |
Plug left | USB A 3.0, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | USB A 3.0, IP20, male contact, straight, plug, Plastic, shielded |
Product Change Notification |
[Technical change sheathing colour of USB cable 3.0](https://mdcop.weidmueller.com/mediadelivery/asset/900_306428)
[Technische Änderung Mantelfarbe des USB-Kabel 3.0](https://mdcop.weidmueller.com/mediadelivery/asset/900_306429) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001408 |
ETIM 7.0 | EC001408 |
ETIM 8.0 | EC001408 |
ETIM 9.0 | EC001408 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
Approvals |  |
ROHS | Conform |