Properties
Version | Kit for wall mounting |
Order No. | 3032760000 |
Type | IE-WALLMOUNT-KIT-MODEL-A |
GTIN (EAN) | 4099986984516 |
Qty. | 1 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 65 mm |
Height (inches) | 2.559 inch |
Width | 25 mm |
Width (inches) | 0.984 inch |
Net weight | 120 g |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002498 |
ETIM 7.0 | EC002498 |
ETIM 8.0 | EC002498 |
ETIM 9.0 | EC002498 |
ETIM 10.0 | EC002498 |
ECLASS 9.0 | 27-37-92-01 |
ECLASS 9.1 | 23-15-91-90 |
ECLASS 10.0 | 27-37-13-92 |
ECLASS 11.0 | 27-37-13-92 |
ECLASS 12.0 | 27-37-13-92 |
ECLASS 13.0 | 27-37-13-92 |
ECLASS 14.0 | 27-37-13-92 |
ECLASS 15.0 | 27-37-13-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2908100000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C, Conformal coating
-
Item No.:2908040000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908140000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4x RJ45, 1x 100BaseSFP slot, IP30, -40 °C...75 °C
-
Item No.:2908180000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4x RJ45, 1x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2908080000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908150000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 7x RJ45, 1x 100BaseSFP slot, IP30, -40 °C...75 °C
-
Item No.:2908190000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2908160000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x 100BaseSFP slot, IP30, -40 °C...75 °C
-
Item No.:2908030000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908070000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908110000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C, Conformal coating