Egenskaber
Version | Cover hood (terminal), Polyamide 66 |
Order No. | 0502960000 |
Type | IK 16/ZB16 GG |
GTIN (EAN) | 4008190113438 |
Qty. | 50 Styk |
Depth | 20 mm |
Depth (inches) | 0,787 inch |
Height | 19 mm |
Height (inches) | 0,748 inch |
Width | 9 mm |
Width (inches) | 0,354 inch |
Net weight | 1,18 g |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Insulating material | PA |
Colour | silver |
UL 94 flammability rating | V-2 |
Version | for busbar 10 x 3 mm |
Number of connections | 1 |
TS 35 offset | 39 mm |
Operating temperature range, max. | 100 °C |
Pollution severity | 3 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0502960000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Er tilbehør til
-
Produkt ID:0225820000Pakningsenhed:10 Styk
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35
-
Produkt ID:0501620000Pakningsenhed:20 Styk
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Produkt ID:0501500000Pakningsenhed:20 Styk
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse