Properties
Order No. | 1341120000 |
Type | INLAY CC-M UNIVERSAL |
GTIN (EAN) | 4050118145458 |
Qty. | 1 items |
Depth | 120 mm |
Depth (inches) | 4.724 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 76 mm |
Width (inches) | 2.992 inch |
Net weight | 56.32 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Holder for 1 sign in any of 8 different sizes |
Width | 76 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ECLASS 15.0 | 19-14-90-90 |
ROHS | Conform |
Accessories
-
Item No.:1327790000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, silver
-
Item No.:1327780000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, silver
-
Item No.:1422560000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, silver
-
Item No.:1422570000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, silver
-
Item No.:1327890000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327880000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327700000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327720000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327920000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1327900000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1327650000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327670000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327690000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
-
Item No.:1327680000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
-
Item No.:1327600000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327620000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327740000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1327730000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1327840000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327830000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327870000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
-
Item No.:1327850000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
Is accessory of
-
Item No.:1327850000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
-
Item No.:1327870000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
-
Item No.:1327620000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327600000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327900000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1327920000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1327640000Packaging unit:200 PC
MetalliCard, Device markers, 26.8 x 18 mm, silver
-
Item No.:1327630000Packaging unit:200 PC
MetalliCard, Device markers, 26.8 x 18 mm, silver
-
Item No.:1327890000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327880000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327830000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327840000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327700000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327720000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327650000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327670000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327820000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327800000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1463880000Packaging unit:200 PC
MetalliCard, Device markers, 26.8 x 18 mm, silver
-
Item No.:1463870000Packaging unit:200 PC
MetalliCard, Device markers, 26.8 x 18 mm, silver
-
Item No.:1327740000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1327730000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver