Properties
Version | Klippon EB (Essential Box), Mounting plate, Height: 240 mm, Width: 240 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver |
Order No. | 8000074171 |
Type | KEB MOPL 3030 MSZN |
GTIN (EAN) | 4064675425168 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
240 mm | |
Height (inches) | 9.449 inch |
Width | 240 mm |
Width (inches) | 9.449 inch |
Net weight | 670 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305309) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000074171) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ROHS | Conform |
Is accessory of
-
Item No.:8000071018Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071019Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
Enclosure Systems and ComponentsSteel enclosuresKlippon® EBKlippon® EBxHinge Screw - Klippon® EBx HS - stainless steel