Properties
Version | Klippon EB (Essential Box), Mounting plate, Height: 340 mm, Width: 340 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver |
Order No. | 8000074319 |
Type | KEB MOPL 4040 S2N H |
GTIN (EAN) | 4064675425281 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 340 mm |
Height (inches) | 13.386 inch |
Width | 340 mm |
Width (inches) | 13.386 inch |
Net weight | 1,345 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4301 (304) |
Material thickness | 1.5 mm |
Surface finish | untreated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224945) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000074319) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ETIM 10.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ECLASS 15.0 | 27-40-06-39 |
ROHS | Conform |
Is accessory of
-
Item No.:8000090346Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090354Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000071021Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000090366Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090360Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver