Properties
Version | Klippon EB (Essential Box), Mounting plate, Height: 740 mm, Width: 540 mm, Depth: 12 mm, Material: Sheet steel, galvanized, silver |
Order No. | 8000074179 |
Type | KEB MOPL 8060 MSZN |
GTIN (EAN) | 4064675425243 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 740 mm |
Height (inches) | 29.134 inch |
Width | 540 mm |
Width (inches) | 21.26 inch |
Net weight | 4,970 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_324359) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ETIM 10.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ECLASS 15.0 | 27-40-06-39 |
ROHS | Conform |
Is accessory of
-
Item No.:8000071030Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 800 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
Enclosure Systems and ComponentsSteel enclosuresKlippon® EBKlippon® EBxHinge Screw - Klippon® EBx HS - stainless steel