KEBIHS604020S2N0 AL

Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, straight, Height: 600 mm, Width: 400 mm, Depth: 200 mm, Basic material: Stainless steel 1.4301 (304), Brushed, untreated, silver

Item No. 8000133628

Approvals

Approvals

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Wall thickness, min.
Wall thickness, max.
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Cable glands, right

M12
M16
M20
M25
M32
M40
M50
M63

Cable glands, top/bottom

M12
M16
M20
M25
M32
M40
M50
M63

Certificate numbers enclosure

Approval conditions
Declaration of Conformatiy No. (DoC LVD)

General information

Areas of use
Basic material
Flange plate
Impact resistance
Lid
Lid attachment
Material thickness
Material thickness (cover)
Material thickness (enclosure)
Material thickness of flange
Operating temperature, max.
Operating temperature, min.
Protection degree
Seal material
Surface finish

horizontal assembly

Number of DIN rails and terminals (10 mm², horizontal)
Number of DIN rails and terminals (16 mm², horizontal)
Number of DIN rails and terminals (2.5 mm², horizontal)
Number of DIN rails and terminals (35 mm², horizontal)
Number of DIN rails and terminals (4 mm², horizontal)
Number of DIN rails and terminals (6 mm², horizontal)

Housing earth

Earth, enclosure, cover
Earth, enclosure, external
Earth, enclosure, internal

vertical assembly

Number of DIN rails and terminals (10 mm², vertical)
Number of DIN rails and terminals (16 mm², vertical)
Number of DIN rails and terminals (2.5 mm², vertical)
Number of DIN rails and terminals (35 mm², vertical)
Number of DIN rails and terminals (4 mm², vertical)
Number of DIN rails and terminals (6 mm², vertical)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0