Properties
Version | Clamping yoke, Mounting screw, Steel |
Order No. | 0303000000 |
Type | KISC M3X20.5/10 EK4 |
GTIN (EAN) | 4008190163686 |
Qty. | 100 items |
Depth | 4.8 mm |
Depth (inches) | 0.189 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 4.8 mm |
Width (inches) | 0.189 inch |
Diameter | 3 mm |
Net weight | 1.16 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Surface finish | Miscellaneous |
Colour | silver |
Version | for busbars |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Diameter | 3 mm |
Metric size of the thread, external | 3 mm |
Installation advice | Direct mounting |
Surface finish | Miscellaneous |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58975) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0303000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0303000000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:0126700000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1598090000Packaging unit:25 PC
Feed-through terminal block, Screw connection, white, 10 mm², 57 A, 800 V, Number of connections: 2
-
Item No.:9502610000Packaging unit:25 PC
Feed-through terminal block, Screw connection, beige, 10 mm², 57 A, 800 V, Number of connections: 2
-
Item No.:0130600000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 11.5 mm
-
Item No.:0338200000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 63.5 mm
-
Item No.:0130700000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: No, Width: 18 mm
-
Item No.:0130800000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: No, Width: 24.5 mm
-
Item No.:0194400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 3, Pitch in mm (P): 7.90, Insulated: No, Width: 21.8 mm
-
Item No.:0338300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 10, Pitch in mm (P): 7.90, Insulated: No, Width: 77.1 mm
-
Item No.:0194500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 7.90, Insulated: No, Width: 29.7 mm
-
Item No.:0221200000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 15, Pitch in mm (P): 7.90, Insulated: No, Width: 116.6 mm
-
Item No.:0194300000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 7.90, Insulated: No, Width: 13.9 mm
-
Item No.:9502600000Packaging unit:25 PC
Feed-through terminal block, Screw connection, beige, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1598080000Packaging unit:25 PC
Feed-through terminal block, Screw connection, white, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:1887220000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1887210000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:0126600000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 6 mm², 41 A, 1000 V, Number of connections: 2
-
Item No.:9501160000Packaging unit:50 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 2
-
Item No.:0470700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 17.9 mm
-
Item No.:0471000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 113.1 mm
-
Item No.:0470800000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: No, Width: 29.8 mm
-
Item No.:0470900000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: No, Width: 41.7 mm
-
Item No.:0497560000Packaging unit:50 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 630 V, Number of connections: 2
Individual part of
-
Item No.:8000054731Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Enclosures, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, grey, Light Grey
-
Item No.:8000054773Packaging unit:1 PC
Klippon STB (Small Terminal Box), Enclosures, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:8000054730Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Enclosures, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:8000052592Packaging unit:1 PC
Klippon STB (Small Terminal Box), Enclosures, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:8000052518Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Enclosures, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, grey, Light Grey
-
Item No.:8000052519Packaging unit:1 PC
Klippon STB (Small Terminal Box), Enclosures, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:8000054772Packaging unit:1 PC
Klippon STB (Small Terminal Box), Enclosures, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:8000052636Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Enclosures, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey