Properties
Version | Tools, Empty box / Case |
Order No. | 9202000000 |
Type | KOFFER CARRY LITE 55 |
GTIN (EAN) | 4032248481231 |
Qty. | 1 items |
Depth | 330 mm |
Depth (inches) | 12.992 inch |
Height | 57 mm |
Height (inches) | 2.244 inch |
Width | 413 mm |
Width (inches) | 16.26 inch |
Net weight | 952 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Empty enclosure |
Colour of body | Anthracite |
Colour of cover | Transparent |
Colour of fittings | orange |
Cover material | Polycarbonate |
Description of article | Empty enclosure |
Product description |
|
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC003616 |
ETIM 8.0 | EC003616 |
ETIM 9.0 | EC003616 |
ETIM 10.0 | EC003616 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
ECLASS 15.0 | 27-40-02-18 |