Properties
Version | Tools, Empty box / Case |
Order No. | 9202330000 |
Type | KOFFER PSC80 PC |
GTIN (EAN) | 4032248486700 |
Qty. | 1 items |
Depth | 261 mm |
Depth (inches) | 10.276 inch |
Height | 78 mm |
Height (inches) | 3.071 inch |
Width | 338 mm |
Width (inches) | 13.307 inch |
Net weight | 500.72 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Empty enclosure |
Colour of body | Anthracite |
Colour of cover | Transparent |
Colour of fittings | orange |
Cover material | Polycarbonate |
Description of article | Empty enclosure |
Product description |
|
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC003616 |
ETIM 8.0 | EC003616 |
ETIM 9.0 | EC003616 |
ETIM 10.0 | EC003616 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
ECLASS 15.0 | 27-40-02-18 |
Accessories
Is accessory of
-
Item No.:9202600000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.5
-
Item No.:9202610000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto/CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
-
Item No.:1208930000Packaging unit:1 PC
Crimping tool: HTX-IE-POF, Stripping tool: Multi-Stripax IE-POF
ToolsAssortmentCrimp Sets
Individual part of
-
Item No.:9202600000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.5
-
Item No.:9202610000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto/CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
-
Item No.:1208930000Packaging unit:1 PC
Crimping tool: HTX-IE-POF, Stripping tool: Multi-Stripax IE-POF
ToolsAssortmentCrimp Sets