Özellikler
Version | Sheet holes |
Order No. | 1548410000 |
Type | KOS-M50 |
GTIN (EAN) | 4050118353976 |
Qty. | 1 adet |
Diameter | 50,5 mm |
Net weight | 486 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Description of article | M50 plate-punching machine |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ETIM 10.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
ECLASS 14.0 | 21-04-51-92 |
ECLASS 15.0 | 21-04-51-92 |