Properties
Version | cable lug, terminal end,70 mm² |
Order No. | 1498560000 |
Type | KP-M14/-70 |
GTIN (EAN) | 4050118307696 |
Qty. | 50 items |
Net weight | 60 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | DIN series 46235, standard |
Conductor cross-section | 70 mm² |
Connection length (I) | 55.5 mm |
Flange width (b) | 24 mm |
Hole | M 14 |
Identification number Cu | 16 K |
Inside diameter of flange (d2) | 15 mm |
Inside diameter of shaft (d1) | 11.3 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 16.5 mm |
Shaft length (a) | 28 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1498560000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001050 |
ETIM 7.0 | EC001050 |
ETIM 8.0 | EC001050 |
ETIM 9.0 | EC001050 |
ETIM 10.0 | EC001050 |
ECLASS 9.0 | 27-40-02-03 |
ECLASS 9.1 | 27-40-02-03 |
ECLASS 10.0 | 27-40-02-03 |
ECLASS 11.0 | 27-40-02-03 |
ECLASS 12.0 | 27-40-02-03 |
ECLASS 13.0 | 27-40-02-03 |
ECLASS 14.0 | 27-40-02-03 |
ECLASS 15.0 | 27-40-02-03 |
ROHS | Conform |
Accessories
-
-
Item No.:2505210000Packaging unit:1 PC
Crimping tool insert, 70mm², Hexagonal crimp
-
-
-
-
-
-
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for tubular cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsCrimping tool for tubular (EN 13600) and compression cable lugs (DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
Is accessory of
-
-
-
-
-
Item No.:2505240000Packaging unit:1 PC
Crimping tool insert, 150mm², Hexagonal crimp
-
Item No.:2505210000Packaging unit:1 PC
Crimping tool insert, 70mm², Hexagonal crimp
-
-
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for tubular cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsCrimping tool for tubular (EN 13600) and compression cable lugs (DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for tubular cable lugs (acc. to EN 13600)