Egenskaber
Version | cable lug, terminal end,95 mm² |
Order No. | 1498520000 |
Type | KP-M14/-95 |
GTIN (EAN) | 4050118307863 |
Qty. | 50 Styk |
Net weight | 94,307 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | DIN series 46235, standard |
Conductor cross-section | 95 mm² |
Connection length (I) | 65,5 mm |
Flange width (b) | 28 mm |
Hole | M 14 |
Identification number Cu | 18 K |
Inside diameter of flange (d2) | 15 mm |
Inside diameter of shaft (d1) | 13,5 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 19 mm |
Shaft length (a) | 35 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1498520000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001050 |
ETIM 7.0 | EC001050 |
ETIM 8.0 | EC001050 |
ETIM 9.0 | EC001050 |
ETIM 10.0 | EC001050 |
ECLASS 9.0 | 27-40-02-03 |
ECLASS 9.1 | 27-40-02-03 |
ECLASS 10.0 | 27-40-02-03 |
ECLASS 11.0 | 27-40-02-03 |
ECLASS 12.0 | 27-40-02-03 |
ECLASS 13.0 | 27-40-02-03 |
ECLASS 14.0 | 27-40-02-03 |
ECLASS 15.0 | 27-40-02-03 |
ROHS | Conform |
Tilbehør
-
Produkt ID:2469600000Pakningsenhed:1 Styk
Crimping tool insert, 95mm², WM crimp
-
-
-
Produkt ID:2505220000Pakningsenhed:1 Styk
Crimping tool insert, 95mm², Hexagonal crimp
-
Produkt ID:2453820000Pakningsenhed:1 Styk
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Produkt ID:1500830000Pakningsenhed:1 Styk
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Produkt ID:2453810000Pakningsenhed:1 Styk
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for tubular cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsCrimping tool for tubular (EN 13600) and compression cable lugs (DIN 46235)
Er tilbehør til
-
-
-
-
Produkt ID:2505220000Pakningsenhed:1 Styk
Crimping tool insert, 95mm², Hexagonal crimp
-
Produkt ID:2505240000Pakningsenhed:1 Styk
Crimping tool insert, 150mm², Hexagonal crimp
-
Produkt ID:2469600000Pakningsenhed:1 Styk
Crimping tool insert, 95mm², WM crimp
-
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Crimp insertsAPG 80 / HPG 80 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for tubular cable lugs (acc. to EN 13600)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for tubular cable lugs
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for compression cable lugs (acc. to DIN 46235)