Properties
Version | cable lug, terminal end,2.5 mm² |
Order No. | 1495110000 |
Type | KRN-M6/-2,5 |
GTIN (EAN) | 4050118304596 |
Qty. | 100 items |
Net weight | 2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Euro series, standard |
Conductor cross-section | 2.5 mm² |
Connection length (I) | 18 mm |
Flange width (b) | 11 mm |
Hole | M 6 |
Inside diameter of flange (d2) | 6.4 mm |
Inside diameter of shaft (d1) | 2.4 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 4.4 mm |
Shaft length (a) | 6.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54235) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1495110000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1495110000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001051 |
ETIM 7.0 | EC001051 |
ETIM 8.0 | EC001051 |
ETIM 9.0 | EC001051 |
ETIM 10.0 | EC001051 |
ECLASS 9.0 | 27-40-02-05 |
ECLASS 9.1 | 27-40-02-05 |
ECLASS 10.0 | 27-40-02-05 |
ECLASS 11.0 | 27-40-02-05 |
ECLASS 12.0 | 27-40-02-05 |
ECLASS 13.0 | 27-40-02-05 |
ECLASS 14.0 | 27-40-02-05 |
ECLASS 15.0 | 27-40-02-05 |
ROHS | Conform |