Properties
Version | Cutting tools, Cutting tool for one-hand operation |
Order No. | 1157820000 |
Type | KT 14 |
GTIN (EAN) | 4032248945344 |
Qty. | 1 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 63.5 mm |
Height (inches) | 2.5 inch |
Width | 225 mm |
Width (inches) | 8.858 inch |
Length | 63.5 mm |
Length (inches) | 2.5 inch |
Net weight | 325.44 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Cutting tool for up to 14 mm outside diameter |
Operating voltage | 1,000 V |
Version | One-hand mechanical |
Copper cable - flexible, max. | 70 mm² |
Copper cable - flexible, max. (AWG) | 2/0 AWG |
Copper cable - solid, max. | 16 mm² |
Copper cable - solid, max. (AWG) | 6 AWG |
Copper cable - stranded, max. | 35 mm² |
Copper cable - stranded, max. (AWG) | 2 AWG |
Copper cable, max. diameter | 14 mm |
Data / telephone / control cable, max. Ø | 14 mm |
Operating voltage | 1,000 V |
Single-core aluminium cable, max.(mm²) | 35 mm² |
Stranded aluminium cable, max (mm²) | 70 mm² |
Stranded aluminium cable, max. (AWG) | 2/0 AWG |
Stranded aluminium cable, max. diameter | 14 mm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Cable cutters](https://mdcop.weidmueller.com/mediadelivery/asset/900_52747) |
Product Change Notification |
[Technische Änderung für KT 8, KT 12, KT 14; KT 22](https://mdcop.weidmueller.com/mediadelivery/asset/900_316877)
[Technical change to KT 8, KT 12, KT 14; KT 22](https://mdcop.weidmueller.com/mediadelivery/asset/900_316879) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ETIM 10.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |
ECLASS 15.0 | 21-04-47-01 |
Approvals |  |
Is accessory of
-
Item No.:8000130058Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000111429Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
-
Item No.:8000130051Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000114374Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
-
Item No.:2888530000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000130055Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000130054Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000115472Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
-
Item No.:8000130052Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:2778850000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
-
Item No.:2778880000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000098970Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2
-
Item No.:2778860000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000115470Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
-
Item No.:8000130053Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, WM4C, 1100 V
-
Item No.:8000111430Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
-
Item No.:2778870000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
-
Item No.:8000110665Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2
-
Item No.:8000130057Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, WM4C, 1100 V
-
Item No.:8000111274Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, MC4-Evo 2
-
Item No.:8000115473Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
-
Item No.:8000130056Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000115471Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, WM4C
-
Item No.:2888520000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
-
-
-
-
-
-
-
-
-
Item No.:8000068263Packaging unit:1 PC
Photovoltaics, Assembled enclosure, Combiner Box, 1500 V, With fuse holder, Surge protection II, Cable gland, for wall mounting, Switch disconnector, Portrait, Central Inverter
-
Item No.:2737630000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2975560000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2, 1100 V
-
Item No.:2683160000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2890570000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2866320000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2791930000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2975590000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2683130000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2866300000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890450000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2737600000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:8000107558Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:8000107559Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2975520000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C, 1100 V
-
Item No.:2890600000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2890440000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2737620000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2890320000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2866340000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2890560000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2890590000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2791920000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2975530000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2, 1100 V
-
Item No.:2791940000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:2866310000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
-
Item No.:2975540000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Cable gland, 1100 V
-
Item No.:2890330000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2975550000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C, 1100 V
-
Item No.:2866370000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
-
Item No.:2890480000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2737610000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2866330000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:8000115469Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:8000112516Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:8000106274Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2866360000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2866350000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:2890470000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683190000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2975570000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection II, Cable gland, 1100 V
-
Item No.:2890350000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
-
Item No.:2791950000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:2683220000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2890360000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
-
Item No.:2737530000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683060000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2737480000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683090000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683040000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683030000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2737440000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2683080000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2737520000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683050000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683100000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683070000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C