Properties
Version | Klippon TB (Terminal Box), Rain hood, Height: 53.9 mm, Width: 265 mm, Depth: 160.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver |
Order No. | 1281370000 |
Type | KTB RNHD 262615 R |
GTIN (EAN) | 4050118072136 |
Qty. | 1 items |
Depth | 160.5 mm |
Depth (inches) | 6.319 inch |
Height | 53.9 mm |
Height (inches) | 2.122 inch |
Width | 265 mm |
Width (inches) | 10.433 inch |
Net weight | 1,240 g |
REACH SVHC | / |
Material | Stainless steel 1.4301 |
Surface finish | Mirror polished |
Material | Stainless steel 1.4301 |
Surface finish | Mirror polished |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_80252) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1281370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1281370000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1281370000&norm=0) |
User Documentation | [INSTR KTB RNHD R](https://mdcop.weidmueller.com/mediadelivery/asset/900_250957) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000744 |
ETIM 7.0 | EC000744 |
ETIM 8.0 | EC000744 |
ETIM 9.0 | EC000744 |
ECLASS 9.0 | 27-18-24-05 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-24-05 |
ECLASS 11.0 | 27-18-24-05 |
ECLASS 12.0 | 27-18-24-05 |
ECLASS 13.0 | 27-18-24-05 |
ROHS | Conform |