Properties
Version | cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²,red |
Order No. | 9200520000 |
Type | LIF 1,5F288 R |
GTIN (EAN) | 4032248410361 |
Qty. | 100 items |
Depth | 5.7 mm |
Depth (inches) | 0.224 inch |
Width | 18.7 mm |
Width (inches) | 0.736 inch |
Net weight | 0.62 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Insulated tab-connector sleeves 1.5 mm² / 2.8x0.8 |
Conductor cross-section | 1.5 mm² |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Dimension | 2.8 x 0.8 mm |
Dimension (flat blade connector) | 2.8 x 0.8 mm |
Identification colour | red |
Insulation | Available |
Material/plastic | PVC |
Plastic collar diameter (D) | 4 mm |
Plastic collar length (b) | 10 mm |
Plug-in density (d3) | 0.8 mm |
Plug-in width (d2) | 2.8 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9200520000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000516 |
ETIM 7.0 | EC000516 |
ETIM 8.0 | EC000516 |
ETIM 9.0 | EC000516 |
ETIM 10.0 | EC000516 |
ECLASS 9.0 | 27-44-03-92 |
ECLASS 9.1 | 27-40-02-90 |
ECLASS 10.0 | 27-44-03-92 |
ECLASS 11.0 | 27-44-03-92 |
ECLASS 12.0 | 27-44-03-92 |
ECLASS 13.0 | 27-44-03-92 |
ECLASS 14.0 | 27-44-03-92 |
ECLASS 15.0 | 27-44-03-92 |
ROHS | Conform |
Accessories
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
-
Item No.:9014400000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 2.5mm², Double crimp
Is accessory of
-
Item No.:1963830000Packaging unit:10 PC
RJ45 insert socket, Connector for base, PROFINET
-
Item No.:1962850000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568A
-
Item No.:1963840000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568B
-
Item No.:1962840000Packaging unit:10 PC
RJ45 insert socket, Bulkhead inserts coupler
-
Item No.:1427960000Packaging unit:10 PC
FrontCom Micro USB coupling, USB 3.0, Type A
-
Item No.:1018840000Packaging unit:10 PC
FrontCom Micro USB coupling, USB 2.0, Type A
-
Item No.:1222550000Packaging unit:10 PC
FrontCom Micro USB coupling, USB 2.0, Typ A-B
-
-
Item No.:9202610000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto/CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
-
Item No.:9202600000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.5
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:9014400000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 2.5mm², Double crimp
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
Individual part of
-
Item No.:9202610000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 6 Roto/CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
-
-
Item No.:9202600000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: CTI 6, Stripping tool: STRIPAX, Crimping range, min.: 0.5